Vickers by Danfoss
123AL02258A
PVM074ER09GS02ASB28110001A0A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment |
Bearing Life at Rated Pressure | 8000 hour |
Brand | Vickers by Danfoss |
Code Title | Variable Displacement |
Cold Start Temperature Limit | 104 °C |
Controller Type | Pressure and Flow Compensator With Bleed Down Orifice |
Design code | A |
Displacement | 71.1 cm³/rev |
End Cover Material | Ductile Iron |
Feature | 50% less noiseOutstanding performancePro-FX ready |
Flow Compensator Setting | 12 bar |
Fluid Cleanliness | ISO 18/13 |
Fluid compatibility | SAE J183 FEB80 |
Housing material | Cast Iron |
Identification | None |
Input Mounting Flange | SAE J744-127-4 (C, 4-Bolt) |
Input Speed - Maximum | 2400 RPM |
Input Speed - Minimum | 0 RPM |
Input Speed - Rated | 1800 RPM |
Input Speed At 0.8 Bar Absolute | 1900 RPM |
Input Speed At 1.0 Bar Absolute | 2400 RPM |
Input shaft | SAE J744-32-1, SAE C, Straight Keyed |
Main Port Size & Location | Side |
Maximum Case Pressure | 350 bar |
Maximum Input Power | 63 kW |
Maximum Input Torque | 334 Nm |
Maximum Recommended Oil Viscosity | 40 cSt |
Minimum Recommended Oil Viscosity | 16 cSt |
Model Code | PVM074ER09GS02ASB28110001A0A |
Noise | 64 dB |
Nominal Pressure Rating | 315 bar |
Paint | Blue |
Peak Pressure Rating | 350 bar |
Pressure Compensator Setting | 284 bar |
Product Height | 8.66 in |
Product Length/Depth | 15.62 in |
Product Type | Open Circuit Piston Pump |
Product Volume | 1628.641 in³ |
Product Weight | 99 lb |
Product Width | 12.04 in |
Shaft rotation | Right |
Special features | Nitrile/Buna-N Shaft Seal With Adjustable Max Displacement Stop |
Sub-brand | None |
Trade Name | PVM Series |
Valve Plate | Industrial |
Vsd ready | No |