PVM131ER12GS02AAE0020000 1A0A, PVM131ER12GS02AAE0020000 1A0A-product-details

PVM131ER12GS02AAE0020000 1A0A, PVM131ER12GS02AAE0020000 1A0A

123AL02364A

Model code: PVM131ER12GS02AAE0020000 1A0A

Recommended replacement: 11417720, 123AL02364A


Tools

Product specifications

Characteristic
Value
Description
CODE TITLEPVMVICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS
PRODUCTVAR DISP OCP PVM PUMP
DISPLACEMENT131131.1 cm3/r [8.00 in3/r] (280 bar MAX)
VALVE PLATEEINDUSTRIAL (1800 r/min MAX)
INPUT ROTATIONRCLOCKWISE (RIGHTHAND)
INPUT SHAFT12SAE J744-38-4 SAE C-C 17T SPLINE (MODEL 074 098 AND 131)
MOUNTING FLANGEGSAE J744-127-4 (C 4-BOLT) (MODELS 057 074 098 AND 131)
MAIN PORT LOCATIONSSIDE
PORT OPTIONS02SAE J518 FLANGE PORTS SAE AUXILIARY PORTS
PUMP SPECIAL FEATURESAAADJUSTABLE MAX DISPLACEMENT STOP(CONTAINS SINGLE SHAFT SEAL)
CONTROLEINDUSTRIAL CONTROL (PRESSURE AND FLOW COMPENSATED) MODEL 057 THRU 141
PRESSURE COMP SET00NONE
FLOW COMP UNLD VLV RPC SET2019-21 BAR [275.5-304.5 LBF/IN2]
UNLD VLV TQ CONTROL SET00NONE
COMP SPECIAL FEATURES0NONE
AUXILIARY MOUNTING1AUXILIARY MOUNT COVER PLATE
PAINTABLACK [DEFAULT]
CUSTOMER IDENTIFICATION0NONE
DESIGN CODEAA
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVM "A" 131PVM Code A 131cc Pump
Model Code 1PVM131ER12GS02AAE0020000 1A0A