PVM141ER10GS02ASA23000001A0A, PVM141ER10GS02ASA23000001A0A-product-details

PVM141ER10GS02ASA23000001A0A, PVM141ER10GS02ASA23000001A0A

123AL02383A

Model code: PVM141ER10GS02ASA23000001A0A

Recommended replacement: 11363541, 123AL02383A


Tools

Product specifications

Characteristic
Value
Description
Code titlePVMVICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS
PRODUCTVAR DISP OCP PVM PUMP
DISPLACEMENT141141.0 CM3/R [8.60 IN3/R] (230 BAR MAX)
VALVE PLATEEINDUSTRIAL (1800 r/min MAX)
INPUT ROTATIONRCLOCKWISE (RIGHTHAND)
INPUT SHAFT10SAE J744-38-1 SAE C-C STRAIGHT KEYED (MODEL 074 098 AND 131)
Mounting FlangeGSAE J744-127-4 (C 4-BOLT) (MODELS 057 074 098 AND 131)
MAIN PORT LOCATIONSSIDE
PORT OPTIONS02SAE J518 FLANGE PORTS SAE AUXILIARY PORTS
PUMP SPECIAL FEATURESASNITRILE/BUNA-N SHAFT SEAL WITH ADJUSTABLE MAX DISPLACEMENT STOP
CONTROLAPRESSURE COMPENSATOR
PRESSURE COMP SET23227-234 BAR [3277-3393 LBF/IN2]
FLOW COMP UNLD VLV RPC SET00NONE
UNLD VLV TQ CONTROL SET00NONE
COMP SPECIAL FEATURES0NONE
AUXILIARY MOUNTING1AUXILIARY MOUNT COVER PLATE
PaintABLACK [DEFAULT]
Customer identification0NONE
DESIGN CODEAA
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVM "A" 141PVM Code A 141cc Pump
Model Code 1PVM141ER10GS02ASA23000001A0A