
HOSE FTG,FC/08,45D-F/10,CS,STR
124-10410-BG
Catalog item:
124-10410-BG
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: PTFE fittings
124-10410-BG
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 124-10410-BG |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.000 |
| End size 1 | -10 |
| End type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 1.460 |
| Hose cut off factor MM | 37.084 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.560 |
| Product length mm | 65.024 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |