WASHER
124735
Tools124735 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Plate |
| Product height in | 0.984 |
| Product height mm | 24.994 |
| Product length in | 0.984 |
| Product length mm | 24.994 |
| Product width in | 0.620 |
| Product width mm | 15.748 |