Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.672 | |
| A dimension MM | 67.870 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1252-8-10S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.352 | |
| End size 1 | -8 | -8 |
| End size 2 | -10 | -10 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.190 | |
| Hose cut off factor MM | 30.226 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.480 | |
| Inside diameter MM | 12.192 | |
| Product height in | 0.960 | |
| Product height mm | 24.384 | |
| Product length in | 2.670 | |
| Product length mm | 67.818 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.960 | |
| Product width mm | 24.384 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1/2-14 NPT | 1/2-14 NPT |
