SPRING
125780
Tools125780 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spring |
| Product height in | 0.590 |
| Product height mm | 14.986 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 0.590 |
| Product width mm | 14.986 |