Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.550 | |
| A dimension MM | 90.170 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.650 | |
| Backup hex size MM | 41.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 12611A-16-16XZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.650 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE BSP 60 CONE | Female BSP 60 cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.710 | |
| Hose cut off factor MM | 43.434 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.830 | |
| Inside diameter MM | 21.082 | |
| Product height in | 1.610 | |
| Product height mm | 40.894 | |
| Product length in | 3.560 | |
| Product length mm | 90.424 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
