Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.590 | |
| A dimension MM | 116.586 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.180 | |
| Backup hex size MM | 55.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.180 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE BSP 60 CONE | Female BSP 60 cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.930 | |
| Hose cut off factor MM | 49.022 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | G 1 1/2-11.5 | G 1 1/2-11.5 |
