Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.930 | |
| A dimension MM | 125.222 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.750 | |
| Backup hex size MM | 70.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 12611A-32-32XZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.750 | |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE BSP 60 CONE | Female BSP 60 cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.110 | |
| Hose cut off factor MM | 53.594 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.690 | |
| Inside diameter MM | 42.926 | |
| Product height in | 2.760 | |
| Product height mm | 70.104 | |
| Product length in | 4.940 | |
| Product length mm | 125.476 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.760 | |
| Product width mm | 70.104 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
