Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.360 | |
| A dimension MM | 60.080 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 34.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1267-16-16C | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.375 | |
| End size 1 | -16 | -16 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.740 | |
| Hose cut off factor MM | 44.196 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.830 | |
| Inside diameter MM | 21.150 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 2.360 | |
| Product length mm | 59.944 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Series | REUSABLE | Reusable |
| Thread size 1 | 1-11 1/2 | 1-11 1/2 |