Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 11 | 27.7 cm3/r [1.69 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | 0 | Standard |
| Input shaft | AB | 11 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| Paint | 0A | Primer per spec 209-13a |
| Ports and location | 21 | Flo div: suction port 1.3125-12 un-2b SAE o-ring port; priority pressure port .750-16 UNF-2B SAE o-ring port; secondary pressureport .875-14 UNF-2B SAE o-ring port - rear ports |
| Priority flow divider setting | BD | 32.2 l/min [8.50 gal/min] |
| Product | ACN | Series 26 gear pump (single) |
| Rear mounting | 0 | None |
| Relief valve full flow setting | 00 | None |
| Rotation | L | Left hand rotation ccw |
| Special features | 00 | No special features |
| Test data | A | Unit specific |
| Unit type | B | Flow divider |
