Product specifications
Characteristic | Value |
|---|---|
| Motor Series | J Series |
| Valve system | Spool valve |
| Orbital gearwheel set type | Geroler |
| Motor Size | 8 |
| Geometric displacement [cm3/r [in3/r]] | 8.2 [0.50] |
| Motor type | Standard |
| Motor function | Standard |
| Mounting flange type | 5 Bolt - Round |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 31.5 x 5.1, 45.0, M6 x 1 [1.24 x 0.20, 1.77, M6 x 1] |
| Shaft type | Straight |
| Shaft dimension | Dia. 16 mm, M6 x 1.00-6H thread in shaft end |
| Shaft Key | Square key |
| Main port thread type | BSP |
| Main port style | Endport - aligned |
| Main port dimension | G 1/4 |
| Drain Port Dimension | G 1/8 |
| Brake Release Port Dimension | n/a |
| Painted | Yes |
| Paint information | Primer, Black, Low gloss |
| Special features hardware | Standard |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Front bearing type | Journal bearing |
| Rear bearing type | Journal bearing |
| Orbital gearwheel set | Standard |
| Check valve function | No |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Brand | Danfoss |
| Model Code 1 | M0J05B02B2000A0B |
| Product height in | 2.530 |
| Product height mm | 64.262 |
| Product length in | 4.470 |
| Product length mm | 113.538 |
| Product width in | 2.380 |
| Product width mm | 60.452 |
| Sub brand | Char-Lynn |
