Product specifications
Characteristic | Value |
|---|---|
| Model Code | M0J19B01A0000B5B |
| Motor Series | J Series |
| Valve system | Spool valve |
| Orbital gearwheel set type | Geroler |
| Motor Size | 30 |
| Geometric displacement [cm3/r [in3/r]] | 31.6 [1.93] |
| Motor type | Standard |
| Motor function | Standard |
| Mounting flange type | 5 Bolt - Round |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 31.5 x 5.1, 45.0, M6 x 1 [1.24 x 0.20, 1.77, M6 x 1] |
| Shaft type | Straight |
| Shaft dimension | Dia. 5/8 inch, 1/4 - 28 UNF-2B thread in shaft end |
| Shaft Key | Square key |
| Main port thread type | UN / UNF |
| Main port style | Endport - aligned |
| Main port dimension | 9/16 - 18 UNF-2B SAE O-Ring port |
| Drain Port Dimension | None |
| Brake Release Port Dimension | n/a |
| Painted | Yes |
| Paint information | Expoxy Coated, Black |
| Special features hardware | Standard |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Front bearing type | Journal bearing |
| Rear bearing type | Journal bearing |
| Orbital gearwheel set | Standard |
| Check valve function | No |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | Single pack |
| Name Tag | Customized |
| Brand | Danfoss |
| Mounting type | 5 p31 b45 m6 |
| Output shaft type | 01 Str .625in 1/4-28 s.186in |
| Series | J2 series |
| Sub brand | Char-Lynn |
