Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1290-24B | |
| End size 2 | -24 | -24 |
| End type 2 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hex size 1 IN | 2.250 | |
| Hex size 1 MM | 57.200 | |
| Item type | NUT | Nut |
| Product height in | 2.250 | |
| Product height mm | 57.150 | |
| Product length in | 1.410 | |
| Product length mm | 35.810 | |
| Product material | BRASS | Brass |
| Product serial name | 1290 | 1290 |
| Product width in | 2.250 | |
| Product width mm | 57.150 | |
| Thread sealant | NO | No |
| Thread size 2 | 1 7/8-12 UN | 1 7/8-12 UN |
