Danfoss Hansen
12IAP75ORM
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
12IAP75ORM
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Agriculture, Forestry Machinery | |
| Body size | 1/2 | |
| Brand | Danfoss | |
| Certification(s) | DESP 97/23/CE | |
| Connection style | Automatic Connect | |
| Coupling type | Coupling | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 2 | 3/4 IN | |
| End type 1 | Push to Connect | |
| End type 2 | UNF | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Zinc Trivalent | |
| Flow rate | 11.9 gal/min | |
| Fluid compatibility | Hydraulic oil | |
| Fluid loss | 2.6 cm³ | |
| Hex Size 1 | .945 in | |
| Item type | Male Half | |
| Latch type | Push/pull | |
| Media | Hydraulic | |
| Port size | 3/4 | |
| Product Height | 2.12 in | |
| Product Length/Depth | 2.96 in | |
| Product material | Carbon Steel | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 13.303 in³ | |
| Product Weight | .277 lb | |
| Product Width | 2.12 in | |
| Safety locking mechanism | None | |
| Seal material | Nitrile | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 2 | 3/4-16 | |
| Trade Name | IA Series | |
| UPC | 678146197016 | |
| Valve type | 2 way | |
| Working pressure | 3625 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -4 °F |