Danfoss Hansen
12S46SL143
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
12S46SL143
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fluid Transfer, Chemical, Food and Beverage, Injection Molding, Marine, Medical, Pressure Washing, Steam Cleaning | |
| Body size | 1 1/2 | |
| Brand | Danfoss | |
| Burst pressure | 5600 Psi | |
| Connection style | Manual Connect | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 2 | 1 1/2 IN | |
| End type 1 | Push to Connect | |
| End type 2 | NPTF | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Flow rate | 297 gal/min | |
| Fluid compatibility | Versatile fluid transfer | |
| Hex Size 1 | 2.6 in | |
| Internal connection type | Ball Lock | |
| Item type | Female Half | |
| Latch type | Push/pull | |
| Media | Other | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 2.234 lb | |
| Packaged Width | 4 in | |
| Port size | 1 1/2 | |
| Product Height | 3.13 in | |
| Product Length/Depth | 2.88 in | |
| Product material | Brass | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 28.215 in³ | |
| Product Weight | 1.234 lb | |
| Product Width | 3.13 in | |
| Safety locking mechanism | Sleeve lock | |
| Seal material | Buna-N | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 2 | 1 1/2-11 1/2 | |
| Trade Name | ST Series | |
| UPC | 678146097002 | |
| Valve type | Straight Thru | |
| Working pressure | 1400 Psi | |
| Working temperature - max | 392 °F | |
| Working temperature - min | -4 °F |