12S46SL
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
12S46SL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fluid Transfer, Chemical, Food and Beverage, Injection Molding, Marine, Medical, Pressure Washing, Steam Cleaning | |
| Body size | 1 1/2 | |
| Burst pressure | 5600 Psi | |
| Connection style | Manual Connect | |
| End Size 1 | 1 1/2 IN | |
| End type 1 | NPTF | |
| Flow rate | 297 gal/min | |
| Hex Size 1 | 2.6 in | |
| Internal connection type | Ball Lock | |
| Item type | Female Half | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 2.234 lb | |
| Packaged Width | 4 in | |
| Port size | 1.5 | |
| Product Height | 3.13 in | |
| Product Length/Depth | 2.88 in | |
| Product material | Brass | |
| Product Volume | 28.215 in³ | |
| Product Weight | 1.234 lb | |
| Product Width | 3.13 in | |
| Safety locking mechanism | Sleeve lock | |
| Seal material | Buna-N | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/2-11 1/2 | |
| UPC | 678146096999 | |
| Valve type | Straight Thru | |
| Working pressure | 1400 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |