12U-A72
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
12U-A72
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | .75 in | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | .75 in | |
| Construction style | Crimp | |
| Drop dimension | 3.78 | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 1 3/16 IN | |
| End type 1 | FOR-SEAL | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 1.375 in | |
| Hex Size 2 | .375 in | |
| Hose cut-off factor | 2.72 in | |
| Hose dash size | -12 | |
| Inside diameter | .59 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.4 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.766667 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 3.78 in | |
| Product Length/Depth | 4.87 in | |
| Product material | Carbon steel | |
| Product Volume | 25.772 in³ | |
| Product Weight | .766667 lb | |
| Product Width | 1.4 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 3/16-12 | |
| UNSPSC | 27121707 | |
| UPC | 725975716588 |