Synflex by Danfoss
1300-M1005TK
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1300-M1005TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | PNEUMATIC APPLICATIONS WITH DRY AIR FLUID | |
| Bend radius - min | 1.26 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 1668 Psi | |
| Color | Black | |
| Construction | Extruded | |
| Cover material | Density Polyethylene | |
| Dash size | -10 | |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications | |
| Inside diameter | .24 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .39 in | |
| Product Height | .39 in | |
| Product Length/Depth | 12 in | |
| Product Type | Thermoplastic Specialty Hose and Tubing | |
| Product Volume | 1.825 in³ | |
| Product Weight | .039 lb | |
| Product Width | .39 in | |
| Reinforcement material | Aluminum tape | |
| Sub-brand | None | |
| Trade Name | 1300 Series | |
| Tube material | Aluminum | |
| Working pressure | 435 Psi | |
| Working temperature - max | 175 °F | |
| Working temperature - min | -40 °F |