Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.945 | |
| A dimension MM | 24.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 13.003-30 | |
| Compatible hose ID IN | 1.880 | |
| Compatible hose ID MM | 47.600 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -30 | -30 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -30 | -30 |
| Inside diameter IN | 1.543 | |
| Inside diameter MM | 39.192 | |
| Product height in | 1.968 | |
| Product height mm | 49.987 | |
| Product length in | 0.945 | |
| Product length mm | 24.003 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Product width mm | 49.987 | |
| Thread size 1 | M42X2 | M42x2 |