Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.610 | |
| A dimension MM | 15.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.680 | |
| End connection hex size MM | 17.000 | |
| End connection torque | 18-20 LB-FT(24-27 NM) | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 | -6 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.680 | |
| Hex size 1 MM | 17.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.480 | |
| Inside diameter MM | 12.192 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | M14X1.5 | M14x1.5 |
| Working pressure max bar | 330 | |
| Working pressure max psi | 4800 |