Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.654 | |
| A dimension MM | 42.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 13010-04-04SPXZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Hose cut off factor IN | 0.874 | |
| Hose cut off factor MM | 22.200 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.177 | |
| Inside diameter MM | 4.500 | |
| Product height in | 0.551 | |
| Product height mm | 13.995 | |
| Product length in | 1.653 | |
| Product length mm | 41.986 | |
| Product width in | 0.551 | |
| Product width mm | 13.995 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | R 1/4 | R 1/4 |
