Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.220 | |
| A dimension MM | 158.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 13011-48-48SPZ | |
| Compatible hose ID IN | 3.000 | |
| Compatible hose ID MM | 76.200 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -48 | -48 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Hose cut off factor IN | 2.894 | |
| Hose cut off factor MM | 73.500 | |
| Hose size | -48 | -48 |
| Inside diameter IN | 2.638 | |
| Inside diameter MM | 67.000 | |
| Product height in | 3.543 | |
| Product height mm | 89.992 | |
| Product length in | 6.220 | |
| Product length mm | 157.988 | |
| Product width in | 3.543 | |
| Product width mm | 89.992 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | R 3 | R 3 |
