Winner by Danfoss
13011Y-20-20SPZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
13011Y-20-20SPZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 31.75 mm | |
| Compatible hoses | FC686,FC687,GH663,GH793,GH781,EC110,EC210 | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1 1/4 IN | |
| End Size 2 | 1 1/4 IN | |
| End type 1 | BSPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 46 mm | |
| Hose cut-off factor | 49.5 mm | |
| Hose dash size | -20 | |
| Inside diameter | 27 mm | |
| Item type | Fitting Assembly | |
| Outside diameter | 61.3 mm | |
| Product Diameter | 61.3 mm | |
| Product Height | 61.3 mm | |
| Product Length/Depth | 103.5 mm | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 388.921 cm³ | |
| Product Weight | .615 kg | |
| Product Width | 61.3 mm | |
| Sub-brand | None | |
| Thread sealant | Yes | |
| Thread Size 1 | R1 1/4-11 | |
| Trade Name | 1-Piece |