Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.740 | |
| A dimension MM | 120.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -24 | -24 |
| End size 2 | -24 | -24 |
| End type 1 | MALE PIPE BSPT | Male pipe BSPT |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.969 | |
| Hex size 1 MM | 50.000 | |
| Hose cut off factor IN | 2.060 | |
| Hose cut off factor MM | 52.500 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.250 | |
| Inside diameter MM | 32.000 | |
| Product height in | 2.697 | |
| Product height mm | 68.500 | |
| Product length in | 4.744 | |
| Product length mm | 120.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.696 | |
| Product width mm | 68.500 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | R 1 1/2 | R 1 1/2 |
