Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.260 | |
| A dimension MM | 32.004 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 13.018-32 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.750 | |
| End connection hex size MM | 70.000 | |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.244 | |
| Inside diameter MM | 56.998 | |
| Product height in | 2.756 | |
| Product height mm | 70.002 | |
| Product length in | 1.260 | |
| Product length mm | 32.004 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.756 | |
| Thread size 1 | G 2 | G 2 |