Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.657 | |
| A dimension MM | 67.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1301TC-08-08SPNZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.417 | |
| Hose cut off factor MM | 36.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.378 | |
| Inside diameter MM | 9.600 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 2.657 | |
| Product length mm | 67.488 | |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | R 1/2 | R 1/2 |