Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | NBR70, IND GRADE, ES-1280 |
| O-Ring, Cross Section | 1,5875 mm |
| O-Ring, Inside Diameter | 28,5750 mm |
| Remarks | A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |