VITON O-RING 013F75
133901
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
133901
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | FKM70 |
| O-Ring, Cross Section | 1,5875 mm |
| O-Ring, Inside Diameter | 11,1125 mm |
| Remarks | A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |