Danfoss Dowmax
134ME00005A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
134ME00005A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Pressure | 145 Psi | |
| Brand | Danfoss | |
| Design code | A | |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency | |
| Gear ratio | 5.053 | |
| Identification | None | |
| Main Port Type | Threaded | |
| Maximum Displacement | 152 cm³/rev | |
| Model Code | ME MOTOR ME150-HE DWG | |
| Mounting Type | Flange | |
| Output Shaft Length | 1.98 in | |
| Output Shaft Spline/Drive Type | Metric Spline Shaft | |
| Parking Brake | None | |
| Pressure Rating | 3988 Psi | |
| Product Height | 8.818 in | |
| Product Length/Depth | 10.55 in | |
| Product Type | Axial Piston Motor | |
| Product Volume | 933.09 in³ | |
| Product Weight | 92.59 lb | |
| Product Width | 10.03 in | |
| Special features | None | |
| Style | Axial | |
| Sub-brand | Dowmax | |
| Torque | 667 Nm | |
| Trade Name | ME Series | |
| Type | Axial |