Danfoss Dowmax
134ME00035A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
134ME00035A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Pressure | 174 Psi | |
| Brand | Danfoss | |
| Design code | A | |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency | |
| Gear ratio | 25.53 | |
| Identification | None | |
| Main Port Type | Threaded | |
| Maximum Displacement | 3104 cm³/rev | |
| Model Code | ME MOTOR ME3100-HE DWG | |
| Mounting Type | Flange | |
| Output Shaft Length | 5.70866142 in | |
| Output Shaft Spline/Drive Type | Metric Spline Shaft | |
| Parking Brake | None | |
| Pressure Rating | 3553 Psi | |
| Product Height | 17.4 in | |
| Product Length/Depth | 27.24 in | |
| Product Type | Axial Piston Motor | |
| Product Volume | 7910.659 in³ | |
| Product Weight | 802.48 lb | |
| Product Width | 16.69 in | |
| Special features | None | |
| Style | Axial | |
| Sub-brand | Dowmax | |
| Torque | 12120 Nm | |
| Trade Name | ME Series | |
| Type | Axial |