
Danfoss Dowmax
134ME20026C
Dowmax ME600BCB+C300BA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brake Release Pressure | 174 Psi |
Brand | Danfoss |
Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency |
Gear ratio | 5.053 |
Identification | None |
Main Port Type | Threaded |
Maximum Displacement | 600 cm³/rev |
Model Code | ME600BCBC300BA |
Mounting Type | Flange |
Output Shaft Length | 3.1496063 in |
Output Shaft Spline/Drive Type | Metric Parallel Keyed Shaft with Screws for Key Retention Plate |
Parking Brake | None |
Pressure Rating | 3988 Psi |
Product Height | 11.02 in |
Product Length/Depth | 19.91 in |
Product Type | Axial Piston Motor |
Product Volume | 2676.78 in³ |
Product Weight | 211.64 lb |
Product Width | 12.2 in |
Special features | None |
Style | Axial |
Sub-brand | Dowmax |
Torque | 2620 Nm |
Trade Name | ME Series |
Type | Axial |