Danfoss
135-24-32
Straight Adapters
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
End gender 1 | Male |
End gender 2 | Male |
End type 1 | BSPT |
End type 2 | BSPT |
Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
Product Type | Straight Adapters |
Sub-brand | None |
Thread sealant | No |
Trade Name | 135 Series |