O RING NEOPRENE
137016
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
137016
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | NEOPRENE 70DUR, C873-70 | |
| Material | NEOPRENE 70DUR, C873-70 | NEOPRE |
| O-Ring, Cross Section | 3,5306 mm | |
| O-Ring, Inside Diameter | 20,2184 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |