140-06675
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
140-06675
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Item type | Repair kit | |
| Packaged Height | 3 in | |
| Packaged Length | 3.5 in | |
| Packaged Volume | 36.75 in³ | |
| Packaged Weight | .06 lb | |
| Packaged Width | 3.5 in |