Product specifications
Characteristic | Value |
|---|---|
| Application Diameter | 90,00 mm |
| Characteristic | N/A |
| Describes displacement | N/A |
| Describes the design | N/A |
| Double Seal Lip | N/A |
| factor used for pricing | N/A |
| leading prod price dependency | N/A |
| Material | ST |
| Remarks | SEEGER JK90 |
| Retainer Application | BORE |
| Ring, Thickness | 3,00 mm |
| Size/Dimensions | L9.5XW9.5XH0.3 CM |
| Special Length | N/A |
| Special Thread | N/A |
| Standard | DIN 984 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |