SPRING-HELICAL-COMP 7.50x61.40x80.00
140287
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
140287
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 2002,000 N | |
| Material | N/A | |
| Number of active Coils | 3,50 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 46,4000 mm | |
| Spring, Length Test | 45,9100 mm | |
| Spring, Length unloaded | 80,1000 mm | |
| Spring, Outside Diameter | 61,4000 mm | |
| Spring, Rate | 58,810 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 7,5000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |