SPRING-HELICAL-COMP 1.90x11.30x37.03
140338
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
140338
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 202,150 N |
| Material | OTEVA 70 C S |
| Number of active Coils | 9,60 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 7,5000 mm |
| Spring, Length Test | 24,5800 mm |
| Spring, Length unloaded | 37,0300 mm |
| Spring, Outside Diameter | 11,3000 mm |
| Spring, Rate | 16,240 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,9000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |