SPRING-HELICAL-COMP 1.80x18.80x43.04
140339
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
140339
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 124,010 N |
| Material | OTEVA 70 C S |
| Number of active Coils | 4,90 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 15,2000 mm |
| Spring, Length Test | 14,5000 mm |
| Spring, Length unloaded | 43,0400 mm |
| Spring, Outside Diameter | 18,8000 mm |
| Spring, Rate | 4,350 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,8000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |