SPRING-HELICAL COMP, 4.30x23.00x91.64 L
140516
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 1013,530 N |
| Material | OTEVA 70 SC |
| Number of active Coils | 12,20 PC |
| Remarks | LEFT |
| Spring, Inside Diameter | 23,0000 mm |
| Spring, Length Test | 67,8400 mm |
| Spring, Length unloaded | 91,6400 mm |
| Spring, Outside Diameter | 14,4000 mm |
| Spring, Rate | 42,590 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 4,3000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |