Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.400 | |
| A dimension MM | 60.960 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.938 | |
| Backup hex size MM | 24.000 | |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 141-37600 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.938 | |
| End connection hex size MM | 23.825 | |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 0.880 | |
| Hose cut off factor MM | 22.360 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.616 | |
| Inside diameter MM | 15.646 | |
| Product height in | 0.938 | |
| Product height mm | 23.825 | |
| Product length in | 2.400 | |
| Product length mm | 60.960 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.938 | |
| Product width mm | 23.825 | |
| SERIES | 2 WIRE BRAID REUSABLE | 2 Wire Braid Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688027050 |