SPRING
1411-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1411-4
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 6,228 N |
| Material | MUSIC WIRE |
| Number of active Coils | 12,80 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 4,9784 mm |
| Spring, Length Test | 25,4000 mm |
| Spring, Length unloaded | 38,1000 mm |
| Spring, Outside Diameter | 6,0960 mm |
| Spring, Rate | 0,490 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,5588 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |