Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.724 | |
| A dimension MM | 94.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 14211-10-10BHXZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 44-49 LB-FT(60-66 NM) | 44-49 lb-ft(60-66 Nm) |
| End size 1 | -10 | -10 |
| End Type 1 | MALE ORFS | Male ORFS |
| Hose cut off factor IN | 2.386 | |
| Hose cut off factor MM | 60.600 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product length in | 3.724 | |
| Product length mm | 94.600 | |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1-14 UNS | 1-14 UNS |
