Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Dual element |
| Friction width | 6.5 inch |
| Inertia lb-sq ft | 738.0 |
| Item type | Clutch |
| Maximum speed RPM | 1050 |
| Product height in | 34.000 |
| Product height mm | 863.600 |
| Product length in | 34.000 |
| Product length mm | 863.600 |
| Product width in | 15.940 |
| Product width mm | 404.876 |
| Size | 24 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 270000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |