Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch Brake Type | VC |
| Configuration | Dual element |
| Friction width | 6.5 inch |
| Inertia lb-sq ft | 3980.0 |
| Item type | Clutch |
| Maximum speed RPM | 800 |
| Product height in | 53.625 |
| Product height mm | 1362.075 |
| Product length in | 53.625 |
| Product length mm | 1362.075 |
| Product width in | 15.940 |
| Product width mm | 404.876 |
| Size | 42 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 760000 |