Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | DUAL ELEMENT | Dual element |
| Friction width | 10 INCH | 10 inch |
| Inertia lb-sq ft | 380.0 | |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 1400 | |
| Product height in | 25.500 | |
| Product height mm | 647.700 | |
| Product length in | 25.500 | |
| Product length mm | 647.700 | |
| Product width in | 23.690 | |
| Product width mm | 601.726 | |
| Size | 16 | 16 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 75 psi lb-in | 228000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |