Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | DUAL ELEMENT | Dual element |
| Constricting max pressure psi | 125 | |
| Friction width | 12 INCH | 12 inch |
| Inertia kg-sq m | 195.7 | |
| Inertia lb-sq ft | 4660.0 | |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 740 | |
| Product height in | 49.375 | |
| Product height mm | 1254.125 | |
| Product length in | 49.375 | |
| Product length mm | 1254.125 | |
| Product width in | 29.060 | |
| Product width mm | 738.124 | |
| Size | 38 | 38 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 5.2 bar Nm | 153660 | |
| Torque at 75 psi lb-in | 1360000 |