Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Dual element |
| Friction width | 12 inch |
| Item type | Clutch |
| Product height in | 60.250 |
| Product height mm | 1530.350 |
| Product length in | 60.250 |
| Product length mm | 1530.350 |
| Product width in | 28.060 |
| Product width mm | 712.724 |
| Size | 46 |
| Sub brand | Airflex |