24VC650 EL ASSY W/4 QRV-product-details

24VC650 EL ASSY W/4 QRV

142642HE


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width6.5 INCH6.5 inch
Inertia lb-sq ft369.0
Item typeCLUTCHClutch
Maximum speed RPM1050
Product height in34.000
Product height mm863.600
Product length in34.000
Product length mm863.600
Product width in7.690
Product width mm195.326
Size2424
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in135000